Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9105HXCRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRDUM | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRDUM | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRDUM | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRDUM | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRTUM | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRTUM | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRTUM | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRTUM | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRSUH | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|