Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9306HXCRDUL N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 18 mm0.7086 in N/A 25 º N/A STEEL N/A 2224 N500 lbf N/A 3825 N860 lbf N/A 32300 rpm N/A
3MMVC9306HXCRDUL N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 18 mm0.7086 in N/A 25 º N/A Ceramic N/A 1957 N440 lbf N/A 3825 N860 lbf N/A 38760 rpm N/A
2MMVC9306HXCRDUL N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 2135 N480 lbf N/A 4050 N910 lbf N/A 43080 rpm N/A
2MMV9306HXCRTUL N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 15 º N/A STEEL N/A 2402 N540 lbf N/A 4050 N910 lbf N/A 35900 rpm N/A
3MMV9306HXCRTUL N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 25 º N/A STEEL N/A 2224 N500 lbf N/A 3825 N860 lbf N/A 32300 rpm N/A
3MMVC9306HXCRTUL N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 25 º N/A Ceramic N/A 1957 N440 lbf N/A 3825 N860 lbf N/A 38760 rpm N/A
2MMVC9306HXCRTUL N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 15 º N/A Ceramic N/A 2135 N480 lbf N/A 4050 N910 lbf N/A 43080 rpm N/A
2MMV9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 2402 N540 lbf N/A 4050 N910 lbf N/A 35900 rpm N/A
3MMV9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 2224 N500 lbf N/A 3825 N860 lbf N/A 32300 rpm N/A
3MMVC9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 1957 N440 lbf N/A 3825 N860 lbf N/A 38760 rpm N/A
2MMVC9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 2135 N480 lbf N/A 4050 N910 lbf N/A 43080 rpm N/A
2MMV9306HXCRSUM N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 15 º N/A STEEL N/A 2402 N540 lbf N/A 4050 N910 lbf N/A 35900 rpm N/A
3MMV9306HXCRSUM N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 25 º N/A STEEL N/A 2224 N500 lbf N/A 3825 N860 lbf N/A 32300 rpm N/A
3MMVC9306HXCRSUM N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 25 º N/A Ceramic N/A 1957 N440 lbf N/A 3825 N860 lbf N/A 38760 rpm N/A
2MMVC9306HXCRSUM N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 15 º N/A Ceramic N/A 2135 N480 lbf N/A 4050 N910 lbf N/A 43080 rpm N/A
2MMV9306HXCRDUM N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 2402 N540 lbf N/A 4050 N910 lbf N/A 35900 rpm N/A
3MMV9306HXCRDUM N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 18 mm0.7086 in N/A 25 º N/A STEEL N/A 2224 N500 lbf N/A 3825 N860 lbf N/A 32300 rpm N/A
3MMVC9306HXCRDUM N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 18 mm0.7086 in N/A 25 º N/A Ceramic N/A 1957 N440 lbf N/A 3825 N860 lbf N/A 38760 rpm N/A
2MMVC9306HXCRDUM N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 2135 N480 lbf N/A 4050 N910 lbf N/A 43080 rpm N/A
2MMV9306HXCRTUM N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 15 º N/A STEEL N/A 2402 N540 lbf N/A 4050 N910 lbf N/A 35900 rpm N/A
3MMV9306HXCRTUM N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 25 º N/A STEEL N/A 2224 N500 lbf N/A 3825 N860 lbf N/A 32300 rpm N/A
3MMVC9306HXCRTUM N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 25 º N/A Ceramic N/A 1957 N440 lbf N/A 3825 N860 lbf N/A 38760 rpm N/A
2MMVC9306HXCRTUM N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 27 mm1.0629 in N/A 15 º N/A Ceramic N/A 2135 N480 lbf N/A 4050 N910 lbf N/A 43080 rpm N/A
2MMV9306HXCRQUM N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 2402 N540 lbf N/A 4050 N910 lbf N/A 35900 rpm N/A
3MMV9306HXCRQUM N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 2224 N500 lbf N/A 3825 N860 lbf N/A 32300 rpm N/A
Unit of Measure
« 26 27 28 29 30 »