Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9300HXVVDULFS637 | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 2MMV9300HX DUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 3MMV9100HXCRSUL | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 25 º | N/A STEEL | N/A 1140 N260 lbf | N/A 3170 N710 lbf | N/A 77200 rpm |
N/A
|
| 3MMVC9100HXCRSUL | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 25 º | N/A Ceramic | N/A 1010 N230 lbf | N/A 3170 N710 lbf | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRSUL | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 15 º | N/A STEEL | N/A 1180 N270 lbf | N/A 3310 N740 lbf | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRSUL | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 15 º | N/A Ceramic | N/A 1050 N240 lbf | N/A 3310 N740 lbf | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRDUL | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 16 mm0.630 in | N/A 25 º | N/A STEEL | N/A 1140 N260 lbf | N/A 3170 N710 lbf | N/A 77200 rpm |
N/A
|
| 3MMVC9100HXCRDUL | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 16 mm0.630 in | N/A 25 º | N/A Ceramic | N/A 1010 N230 lbf | N/A 3170 N710 lbf | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRDUL | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 16 mm0.630 in | N/A 15 º | N/A STEEL | N/A 1180 N270 lbf | N/A 3310 N740 lbf | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRDUL | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 16 mm0.630 in | N/A 15 º | N/A Ceramic | N/A 1050 N240 lbf | N/A 3310 N740 lbf | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRTUL | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 24 mm0.945 in | N/A 25 º | N/A STEEL | N/A 1140 N260 lbf | N/A 3170 N710 lbf | N/A 77200 rpm |
N/A
|
| 3MMVC9100HXCRTUL | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 24 mm0.945 in | N/A 25 º | N/A Ceramic | N/A 1010 N230 lbf | N/A 3170 N710 lbf | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRTUL | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 24 mm0.945 in | N/A 15 º | N/A STEEL | N/A 1180 N270 lbf | N/A 3310 N740 lbf | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRTUL | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 24 mm0.945 in | N/A 15 º | N/A Ceramic | N/A 1050 N240 lbf | N/A 3310 N740 lbf | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 32 mm1.26 in | N/A 25 º | N/A STEEL | N/A 1140 N260 lbf | N/A 3170 N710 lbf | N/A 77200 rpm |
N/A
|
| 3MMVC9100HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 32 mm1.26 in | N/A 25 º | N/A Ceramic | N/A 1010 N230 lbf | N/A 3170 N710 lbf | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 32 mm1.26 in | N/A 15 º | N/A STEEL | N/A 1180 N270 lbf | N/A 3310 N740 lbf | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 32 mm1.26 in | N/A 15 º | N/A Ceramic | N/A 1050 N240 lbf | N/A 3310 N740 lbf | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRSUM | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 25 º | N/A STEEL | N/A 1140 N260 lbf | N/A 3170 N710 lbf | N/A 77200 rpm |
N/A
|
| 3MMVC9100HXCRSUM | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 25 º | N/A Ceramic | N/A 1010 N230 lbf | N/A 3170 N710 lbf | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRSUM | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 15 º | N/A STEEL | N/A 1180 N270 lbf | N/A 3310 N740 lbf | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRSUM | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 15 º | N/A Ceramic | N/A 1050 N240 lbf | N/A 3310 N740 lbf | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRDUM | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 16 mm0.630 in | N/A 25 º | N/A STEEL | N/A 1140 N260 lbf | N/A 3170 N710 lbf | N/A 77200 rpm |
N/A
|
| 3MMVC9100HXCRDUM | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 16 mm0.630 in | N/A 25 º | N/A Ceramic | N/A 1010 N230 lbf | N/A 3170 N710 lbf | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRDUM | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 16 mm0.630 in | N/A 15 º | N/A STEEL | N/A 1180 N270 lbf | N/A 3310 N740 lbf | N/A 85800 rpm |
N/A
|