Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 5340 N1200 lbf N/A 10700 N2400 lbf N/A 33600 rpm N/A
3MMV9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 5693 N1280 lbf N/A 10097 N2270 lbf N/A 25200 rpm N/A
3MMVC9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 5071 N1140 lbf N/A 10097 N2270 lbf N/A 30240 rpm N/A
2MMV9308HXCRSUM N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 6005 N1350 lbf N/A 10700 N2400 lbf N/A 28000 rpm N/A
2MMVC9308HXCRSUM N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 5340 N1200 lbf N/A 10700 N2400 lbf N/A 33600 rpm N/A
3MMV9308HXCRSUM N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 5693 N1280 lbf N/A 10097 N2270 lbf N/A 25200 rpm N/A
3MMVC9308HXCRSUM N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 5071 N1140 lbf N/A 10097 N2270 lbf N/A 30240 rpm N/A
2MMV9308HXCRDUM N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 6005 N1350 lbf N/A 10700 N2400 lbf N/A 28000 rpm N/A
2MMVC9308HXCRDUM N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 5340 N1200 lbf N/A 10700 N2400 lbf N/A 33600 rpm N/A
3MMV9308HXCRDUM N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 5693 N1280 lbf N/A 10097 N2270 lbf N/A 25200 rpm N/A
3MMVC9308HXCRDUM N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 5071 N1140 lbf N/A 10097 N2270 lbf N/A 30240 rpm N/A
2MMV9308HXCRTUM N/A Triplex N/A 40 mm N/A 62 mm2.4409 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 6005 N1350 lbf N/A 10700 N2400 lbf N/A 28000 rpm N/A
2MMVC9308HXCRTUM N/A Triplex N/A 40 mm N/A 62 mm2.4409 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 5340 N1200 lbf N/A 10700 N2400 lbf N/A 33600 rpm N/A
3MMV9308HXCRTUM N/A Triplex N/A 40 mm N/A 62 mm2.4409 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 5693 N1280 lbf N/A 10097 N2270 lbf N/A 25200 rpm N/A
3MMVC9308HXCRTUM N/A Triplex N/A 40 mm N/A 62 mm2.4409 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 5071 N1140 lbf N/A 10097 N2270 lbf N/A 30240 rpm N/A
2MMV9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 6005 N1350 lbf N/A 10700 N2400 lbf N/A 28000 rpm N/A
2MMVC9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 5340 N1200 lbf N/A 10700 N2400 lbf N/A 33600 rpm N/A
3MMV9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 5693 N1280 lbf N/A 10097 N2270 lbf N/A 25200 rpm N/A
3MMVC9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 5071 N1140 lbf N/A 10097 N2270 lbf N/A 30240 rpm N/A
2MMV9308HXCRSUH N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 6005 N1350 lbf N/A 10700 N2400 lbf N/A 28000 rpm N/A
2MMVC9308HXCRSUH N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 5340 N1200 lbf N/A 10700 N2400 lbf N/A 33600 rpm N/A
3MMV9308HXCRSUH N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 5693 N1280 lbf N/A 10097 N2270 lbf N/A 25200 rpm N/A
3MMVC9308HXCRSUH N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 5071 N1140 lbf N/A 10097 N2270 lbf N/A 30240 rpm N/A
2MMV9308HXCRDUH N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 6005 N1350 lbf N/A 10700 N2400 lbf N/A 28000 rpm N/A
2MMVC9308HXCRDUH N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 5340 N1200 lbf N/A 10700 N2400 lbf N/A 33600 rpm N/A
Unit of Measure
« 36 37 38 39 40 »