Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9108HXCRSUH | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRSUH | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 2MMV9108HXCRSUH | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 15 º | N/A STEEL | N/A 8510 N1910 lbf | N/A 15500 N3490 lbf | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRSUH | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 15 º | N/A Ceramic | N/A 7580 N1700 lbf | N/A 15500 N3490 lbf | N/A 31440 rpm |
N/A
|
| 3MMV9108HXCRDUH | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRDUH | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 2MMV9108HXCRDUH | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 15 º | N/A STEEL | N/A 8510 N1910 lbf | N/A 15500 N3490 lbf | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRDUH | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 15 º | N/A Ceramic | N/A 7580 N1700 lbf | N/A 15500 N3490 lbf | N/A 31440 rpm |
N/A
|
| 3MMV9108HXCRTUH | N/A Triplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 45 mm1.7718 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRTUH | N/A Triplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 45 mm1.7718 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 2MMV9108HXCRTUH | N/A Triplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 45 mm1.7718 in | N/A 15 º | N/A STEEL | N/A 8510 N1910 lbf | N/A 15500 N3490 lbf | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRTUH | N/A Triplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 45 mm1.7718 in | N/A 15 º | N/A Ceramic | N/A 7580 N1700 lbf | N/A 15500 N3490 lbf | N/A 31440 rpm |
N/A
|
| 3MMV9108HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 60 mm2.3624 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 60 mm2.3624 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 2MMV9108HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 60 mm2.3624 in | N/A 15 º | N/A STEEL | N/A 8510 N1910 lbf | N/A 15500 N3490 lbf | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 60 mm2.3624 in | N/A 15 º | N/A Ceramic | N/A 7580 N1700 lbf | N/A 15500 N3490 lbf | N/A 31440 rpm |
N/A
|
| 3MMVC9108HXVVSUMFS637 | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 3MMVC9108HXVVSULFS637 | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 3MMVC9108HXVVQUMFS637 | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 60 mm2.3624 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 3MMVC9108HXVVDUMFS637 | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 3MMVC9108HXVVDULFS934 | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 3MMVC9108HX DUL | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 3MMV9108HXVVSUMFS637 | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMV9108HXVVDUMFS637 | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMV9108HXVVDUMFS545 | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|