Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9108HXVVSUMFS637 N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
2MMVC9108HXVVSULFS637 N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
2MMVC9108HXVVDUMFS637 N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
2MMVC9108HXVVDULFS934 N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
2MMVC9108HXVVDULFS637 N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
2MMVC9108HX DUL N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A Ceramic N/A 7580 N1700 lbf N/A 15500 N3490 lbf N/A 31440 rpm N/A
2MMV9108HXVVSUMFS934 N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
2MMV9108HXVVSUMFS637 N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
2MMV9108HXVVDUMFS934 N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
2MMV9108HXVVDUMFS637 N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
2MMV9108HXVVDULFS934 N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 30 mm1.1812 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
2MMV9108HX SUL N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 º N/A STEEL N/A 8510 N1910 lbf N/A 15500 N3490 lbf N/A 26200 rpm N/A
2MMV9309HXCRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 6720 N1510 lbf N/A 11160 N2510 lbf N/A 25000 rpm N/A
2MMVC9309HXCRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 6005 N1350 lbf N/A 11160 N2510 lbf N/A 30000 rpm N/A
3MMV9309HXCRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 6405 N1440 lbf N/A 10586 N2380 lbf N/A 22500 rpm N/A
3MMVC9309HXCRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 5693 N1280 lbf N/A 10586 N2380 lbf N/A 27000 rpm N/A
2MMV9309HXCRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 6720 N1510 lbf N/A 11160 N2510 lbf N/A 25000 rpm N/A
2MMVC9309HXCRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 6005 N1350 lbf N/A 11160 N2510 lbf N/A 30000 rpm N/A
3MMV9309HXCRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 6405 N1440 lbf N/A 10586 N2380 lbf N/A 22500 rpm N/A
3MMVC9309HXCRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 5693 N1280 lbf N/A 10586 N2380 lbf N/A 27000 rpm N/A
2MMV9309HXCRTUL N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 6720 N1510 lbf N/A 11160 N2510 lbf N/A 25000 rpm N/A
2MMVC9309HXCRTUL N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 6005 N1350 lbf N/A 11160 N2510 lbf N/A 30000 rpm N/A
3MMV9309HXCRTUL N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 6405 N1440 lbf N/A 10586 N2380 lbf N/A 22500 rpm N/A
3MMVC9309HXCRTUL N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 5693 N1280 lbf N/A 10586 N2380 lbf N/A 27000 rpm N/A
2MMV9309HXCRQUL N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 6720 N1510 lbf N/A 11160 N2510 lbf N/A 25000 rpm N/A
Unit of Measure
« 41 42 43 44 45 »