Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9309HXCRDUH | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRDUH | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRTUH | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRTUH | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRTUH | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRTUH | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRQUH | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRQUH | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRQUH | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRQUH | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 3MMV9309HXVVSULFS934 | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMV9309HXVVDULFS637 | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 2MMVC9309HXVVDULFS637 | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 2MMVC9309HX DUL | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 2MMV9309HXVVDULFS637 | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 3MMV9109HXCRSUL | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRSUL | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRSUL | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRSUL | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A
|
| 3MMV9109HXCRDUL | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRDUL | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRDUL | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRDUL | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A
|
| 3MMV9109HXCRTUL | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRTUL | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A
|