Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9109HXCRTUL N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMVC9109HXCRTUL N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 10100 N2260 lbf N/A 20800 N4690 lbf N/A 28680 rpm N/A
3MMV9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 10800 N2420 lbf N/A 19800 N4460 lbf N/A 21500 rpm N/A
3MMVC9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 9590 N2160 lbf N/A 19800 N4460 lbf N/A 25800 rpm N/A
2MMV9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMVC9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 10100 N2260 lbf N/A 20800 N4690 lbf N/A 28680 rpm N/A
3MMV9109HXCRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 10800 N2420 lbf N/A 19800 N4460 lbf N/A 21500 rpm N/A
3MMVC9109HXCRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 9590 N2160 lbf N/A 19800 N4460 lbf N/A 25800 rpm N/A
2MMV9109HXCRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMVC9109HXCRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 10100 N2260 lbf N/A 20800 N4690 lbf N/A 28680 rpm N/A
3MMV9109HXCRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 10800 N2420 lbf N/A 19800 N4460 lbf N/A 21500 rpm N/A
3MMVC9109HXCRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 9590 N2160 lbf N/A 19800 N4460 lbf N/A 25800 rpm N/A
2MMV9109HXCRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMVC9109HXCRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10100 N2260 lbf N/A 20800 N4690 lbf N/A 28680 rpm N/A
3MMV9109HXCRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 10800 N2420 lbf N/A 19800 N4460 lbf N/A 21500 rpm N/A
3MMVC9109HXCRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 9590 N2160 lbf N/A 19800 N4460 lbf N/A 25800 rpm N/A
2MMV9109HXCRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMVC9109HXCRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 10100 N2260 lbf N/A 20800 N4690 lbf N/A 28680 rpm N/A
3MMV9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 10800 N2420 lbf N/A 19800 N4460 lbf N/A 21500 rpm N/A
3MMVC9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 9590 N2160 lbf N/A 19800 N4460 lbf N/A 25800 rpm N/A
2MMV9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMVC9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 10100 N2260 lbf N/A 20800 N4690 lbf N/A 28680 rpm N/A
3MMV9109HXCRSUH N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 10800 N2420 lbf N/A 19800 N4460 lbf N/A 21500 rpm N/A
3MMVC9109HXCRSUH N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 9590 N2160 lbf N/A 19800 N4460 lbf N/A 25800 rpm N/A
2MMV9109HXCRSUH N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
Unit of Measure
« 46 47 48 49 50 »