Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9109HX DUL N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10100 N2260 lbf N/A 20800 N4690 lbf N/A 28680 rpm N/A
2MMV9109HXVVSUMFS934 N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMV9109HXVVSUMFS637 N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMV9109HXVVDUMFS934 N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMV9109HXVVDUMFS637 N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMV9109HXVVDULFS637 N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMV9109HX DUL N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 11300 N2540 lbf N/A 20800 N4690 lbf N/A 23900 rpm N/A
2MMV9310HXCRSUL N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRSUL N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRSUL N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRSUL N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRDUL N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRDUL N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRDUL N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRDUL N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRTUL N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRTUL N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRTUL N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRTUL N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRSUM N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRSUM N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
Unit of Measure
« 46 47 48 49 50 »