Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9310HXCRSUM N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRSUM N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRDUM N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRDUM N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRDUM N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRDUM N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRTUM N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRTUM N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRTUM N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRTUM N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRQUM N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRQUM N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRQUM N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRQUM N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
3MMVC9310HXCRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 6405 N1440 lbf N/A 11031 N2480 lbf N/A 24720 rpm N/A
2MMV9310HXCRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 7470 N1680 lbf N/A 11700 N2630 lbf N/A 22900 rpm N/A
2MMVC9310HXCRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 6670 N1500 lbf N/A 11700 N2630 lbf N/A 27480 rpm N/A
3MMV9310HXCRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 7072 N1590 lbf N/A 11031 N2480 lbf N/A 20600 rpm N/A
Unit of Measure
« 46 47 48 49 50 »