Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
3MMVC9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
2MMV9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
2MMVC9110HXCRQUL N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
3MMV9110HXCRSUM N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
3MMVC9110HXCRSUM N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
2MMV9110HXCRSUM N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
2MMVC9110HXCRSUM N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
3MMV9110HXCRDUM N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
3MMVC9110HXCRDUM N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
2MMV9110HXCRDUM N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
2MMVC9110HXCRDUM N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
3MMV9110HXCRTUM N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
3MMVC9110HXCRTUM N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
2MMV9110HXCRTUM N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
2MMVC9110HXCRTUM N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
3MMV9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
3MMVC9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
2MMV9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
2MMVC9110HXCRQUM N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
3MMV9110HXCRSUH N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
3MMVC9110HXCRSUH N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 10400 N2330 lbf N/A 20500 N4600 lbf N/A 23500 rpm N/A
2MMV9110HXCRSUH N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 12300 N2760 lbf N/A 21600 N4850 lbf N/A 21800 rpm N/A
2MMVC9110HXCRSUH N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 10900 N2450 lbf N/A 21600 N4850 lbf N/A 26160 rpm N/A
3MMV9110HXCRDUH N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 11700 N2620 lbf N/A 20500 N4600 lbf N/A 19600 rpm N/A
Unit of Measure
« 51 52 53 54 55 »