Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9311HXCRTUH N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 39 mm1.5354 in N/A 25 º N/A STEEL N/A 8896 N2000 lbf N/A 13700 N3080 lbf N/A 18600 rpm N/A
3MMVC9311HXCRTUH N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 39 mm1.5354 in N/A 25 º N/A Ceramic N/A 7917 N1780 lbf N/A 13700 N3080 lbf N/A 22320 rpm N/A
2MMV9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 52 mm2.0472 in N/A 15 º N/A STEEL N/A 9430 N2120 lbf N/A 14500 N3260 lbf N/A 20700 rpm N/A
2MMVC9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 52 mm2.0472 in N/A 15 º N/A Ceramic N/A 8400 N1890 lbf N/A 14500 N3260 lbf N/A 24840 rpm N/A
3MMV9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 52 mm2.0472 in N/A 25 º N/A STEEL N/A 8896 N2000 lbf N/A 13700 N3080 lbf N/A 18600 rpm N/A
3MMVC9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 52 mm2.0472 in N/A 25 º N/A Ceramic N/A 7917 N1780 lbf N/A 13700 N3080 lbf N/A 22320 rpm N/A
3MMVC9311HXVVSULFS637 N/A Single N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 25 º N/A Ceramic N/A 7917 N1780 lbf N/A 13700 N3080 lbf N/A 22320 rpm N/A
3MMVC9311HXVVDULFS934 N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 26 mm1.0236 in N/A 25 º N/A Ceramic N/A 7917 N1780 lbf N/A 13700 N3080 lbf N/A 22320 rpm N/A
3MMVC9311HXVVDULFS637 N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 26 mm1.0236 in N/A 25 º N/A Ceramic N/A 7917 N1780 lbf N/A 13700 N3080 lbf N/A 22320 rpm N/A
3MMV9311HXVVTUMFS637 N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 39 mm1.5354 in N/A 25 º N/A STEEL N/A 8896 N2000 lbf N/A 13700 N3080 lbf N/A 18600 rpm N/A
3MMV9311HXVVSULFS637 N/A Single N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 25 º N/A STEEL N/A 8896 N2000 lbf N/A 13700 N3080 lbf N/A 18600 rpm N/A
2MMVC9311HXVVDULFS934 N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 26 mm1.0236 in N/A 15 º N/A Ceramic N/A 8400 N1890 lbf N/A 14500 N3260 lbf N/A 24840 rpm N/A
2MMV9311HXVVSULFS637 N/A Single N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 15 º N/A STEEL N/A 9430 N2120 lbf N/A 14500 N3260 lbf N/A 20700 rpm N/A
2MMV9311HXVVDULFS637 N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 9430 N2120 lbf N/A 14500 N3260 lbf N/A 20700 rpm N/A
3MMV9111HXCRSUL N/A Single N/A 55 mm N/A 90 mm3.5433 in N/A 18 mm0.7087 in N/A 25 º N/A STEEL N/A 12800 N2880 lbf N/A 18300 N4120 lbf N/A 16900 rpm N/A
3MMVC9111HXCRSUL N/A Single N/A 55 mm N/A 90 mm3.5433 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 11400 N2560 lbf N/A 18300 N4120 lbf N/A 20280 rpm N/A
2MMV9111HXCRSUL N/A Single N/A 55 mm N/A 90 mm3.5433 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A
2MMVC9111HXCRSUL N/A Single N/A 55 mm N/A 90 mm3.5433 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 12000 N2700 lbf N/A 19400 N4360 lbf N/A 22440 rpm N/A
3MMV9111HXCRDUL N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 25 º N/A STEEL N/A 12800 N2880 lbf N/A 18300 N4120 lbf N/A 16900 rpm N/A
3MMVC9111HXCRDUL N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 11400 N2560 lbf N/A 18300 N4120 lbf N/A 20280 rpm N/A
2MMV9111HXCRDUL N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A
2MMVC9111HXCRDUL N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 12000 N2700 lbf N/A 19400 N4360 lbf N/A 22440 rpm N/A
3MMV9111HXCRTUL N/A Triplex N/A 55 mm N/A 90 mm3.5433 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 12800 N2880 lbf N/A 18300 N4120 lbf N/A 16900 rpm N/A
3MMVC9111HXCRTUL N/A Triplex N/A 55 mm N/A 90 mm3.5433 in N/A 54 mm2.1261 in N/A 25 º N/A Ceramic N/A 11400 N2560 lbf N/A 18300 N4120 lbf N/A 20280 rpm N/A
2MMV9111HXCRTUL N/A Triplex N/A 55 mm N/A 90 mm3.5433 in N/A 54 mm2.1261 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A
Unit of Measure
« 51 52 53 54 55 »