Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9111HXCRDUH | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A
|
| 3MMVC9111HXCRDUH | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A
|
| 2MMV9111HXCRDUH | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 13500 N3030 lbf | N/A 19400 N4360 lbf | N/A 18700 rpm |
N/A
|
| 2MMVC9111HXCRDUH | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A
|
| 3MMV9111HXCRTUH | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A
|
| 3MMVC9111HXCRTUH | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A
|
| 2MMV9111HXCRTUH | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 13500 N3030 lbf | N/A 19400 N4360 lbf | N/A 18700 rpm |
N/A
|
| 2MMVC9111HXCRTUH | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 54 mm2.1261 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A
|
| 3MMV9111HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A
|
| 3MMVC9111HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A
|
| 2MMV9111HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 13500 N3030 lbf | N/A 19400 N4360 lbf | N/A 18700 rpm |
N/A
|
| 2MMVC9111HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A
|
| 3MMVC9111HXVVSUMFS637 | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A
|
| 3MMVC9111HXVVSULFS637 | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A
|
| 3MMVC9111HXVVDUMFS637 | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A
|
| 3MMVC9111HXVVDULFS637 | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A
|
| 3MMV9111HXVVSUMFS637 | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A
|
| 3MMV9111HXVVSULFS637 | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A
|
| 3MMV9111HXVVDUMFS637 | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A
|
| 3MMV9111HXVVDULFS637 | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A
|
| 2MMVC9111HXVVSUMFS637 | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A
|
| 2MMVC9111HXVVSULFS637 | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A
|
| 2MMVC9111HXVVDUMFS637 | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A
|
| 2MMVC9111HXVVDULFS637 | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A
|
| 2MMV9111HXVVSUMFS934 | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 13500 N3030 lbf | N/A 19400 N4360 lbf | N/A 18700 rpm |
N/A
|