Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9312HXCRSUM N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A
3MMVC9312HXCRSUM N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A
2MMV9312HXCRDUM N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A
2MMVC9312HXCRDUM N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A
3MMV9312HXCRDUM N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A
3MMVC9312HXCRDUM N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A
2MMV9312HXCRTUM N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A
2MMVC9312HXCRTUM N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A
3MMV9312HXCRTUM N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A
3MMVC9312HXCRTUM N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A
2MMV9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A
2MMVC9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A
3MMV9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A
3MMVC9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A
2MMV9312HXCRSUH N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A
2MMVC9312HXCRSUH N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A
3MMV9312HXCRSUH N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A
3MMVC9312HXCRSUH N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A
2MMV9312HXCRDUH N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A
2MMVC9312HXCRDUH N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A
3MMV9312HXCRDUH N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A
3MMVC9312HXCRDUH N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A
2MMV9312HXCRTUH N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A
2MMVC9312HXCRTUH N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A
3MMV9312HXCRTUH N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A
Unit of Measure
« 56 57 58 59 60 »