Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9112HXCRSUM N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 25 º N/A STEEL N/A 13400 N3010 lbf N/A 18600 N4180 lbf N/A 15700 rpm N/A
3MMVC9112HXCRSUM N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 11900 N2680 lbf N/A 18600 N4180 lbf N/A 18840 rpm N/A
2MMV9112HXCRSUM N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 14200 N3190 lbf N/A 19700 N4420 lbf N/A 17400 rpm N/A
2MMVC9112HXCRSUM N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 12600 N2840 lbf N/A 19700 N4420 lbf N/A 20880 rpm N/A
3MMV9112HXCRDUM N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 25 º N/A STEEL N/A 13400 N3010 lbf N/A 18600 N4180 lbf N/A 15700 rpm N/A
3MMVC9112HXCRDUM N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 11900 N2680 lbf N/A 18600 N4180 lbf N/A 18840 rpm N/A
2MMV9112HXCRDUM N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 14200 N3190 lbf N/A 19700 N4420 lbf N/A 17400 rpm N/A
2MMVC9112HXCRDUM N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 12600 N2840 lbf N/A 19700 N4420 lbf N/A 20880 rpm N/A
3MMV9112HXCRTUM N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 13400 N3010 lbf N/A 18600 N4180 lbf N/A 15700 rpm N/A
3MMVC9112HXCRTUM N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 54 mm2.1261 in N/A 25 º N/A Ceramic N/A 11900 N2680 lbf N/A 18600 N4180 lbf N/A 18840 rpm N/A
2MMV9112HXCRTUM N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 54 mm2.1261 in N/A 15 º N/A STEEL N/A 14200 N3190 lbf N/A 19700 N4420 lbf N/A 17400 rpm N/A
2MMVC9112HXCRTUM N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 54 mm2.1261 in N/A 15 º N/A Ceramic N/A 12600 N2840 lbf N/A 19700 N4420 lbf N/A 20880 rpm N/A
3MMV9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 72 mm2.8348 in N/A 25 º N/A STEEL N/A 13400 N3010 lbf N/A 18600 N4180 lbf N/A 15700 rpm N/A
3MMVC9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 72 mm2.8348 in N/A 25 º N/A Ceramic N/A 11900 N2680 lbf N/A 18600 N4180 lbf N/A 18840 rpm N/A
2MMV9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 72 mm2.8348 in N/A 15 º N/A STEEL N/A 14200 N3190 lbf N/A 19700 N4420 lbf N/A 17400 rpm N/A
2MMVC9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 72 mm2.8348 in N/A 15 º N/A Ceramic N/A 12600 N2840 lbf N/A 19700 N4420 lbf N/A 20880 rpm N/A
3MMV9112HXCRSUH N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 25 º N/A STEEL N/A 13400 N3010 lbf N/A 18600 N4180 lbf N/A 15700 rpm N/A
3MMVC9112HXCRSUH N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 11900 N2680 lbf N/A 18600 N4180 lbf N/A 18840 rpm N/A
2MMV9112HXCRSUH N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 14200 N3190 lbf N/A 19700 N4420 lbf N/A 17400 rpm N/A
2MMVC9112HXCRSUH N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 12600 N2840 lbf N/A 19700 N4420 lbf N/A 20880 rpm N/A
3MMV9112HXCRDUH N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 25 º N/A STEEL N/A 13400 N3010 lbf N/A 18600 N4180 lbf N/A 15700 rpm N/A
3MMVC9112HXCRDUH N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 11900 N2680 lbf N/A 18600 N4180 lbf N/A 18840 rpm N/A
2MMV9112HXCRDUH N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 14200 N3190 lbf N/A 19700 N4420 lbf N/A 17400 rpm N/A
2MMVC9112HXCRDUH N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 12600 N2840 lbf N/A 19700 N4420 lbf N/A 20880 rpm N/A
3MMV9112HXCRTUH N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 13400 N3010 lbf N/A 18600 N4180 lbf N/A 15700 rpm N/A
Unit of Measure
« 61 62 63 64 65 »