Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9313HXVVSULFS637 N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 25 º N/A STEEL N/A 10400 N2340 lbf N/A 14800 N3320 lbf N/A 16000 rpm N/A
3MMV9313HXVVDULFS637 N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 26 mm1.0236 in N/A 25 º N/A STEEL N/A 10400 N2340 lbf N/A 14800 N3320 lbf N/A 16000 rpm N/A
2MMVC9313HXVVSULFS637 N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 15 º N/A Ceramic N/A 9920 N2230 lbf N/A 15700 N3530 lbf N/A 21360 rpm N/A
2MMV9313HXVVSULFS637 N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 15 º N/A STEEL N/A 11160 N2510 lbf N/A 15700 N3530 lbf N/A 17800 rpm N/A
2MMV9313HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 11160 N2510 lbf N/A 15700 N3530 lbf N/A 17800 rpm N/A
2MMV9313HXVVDULFS637 N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 11160 N2510 lbf N/A 15700 N3530 lbf N/A 17800 rpm N/A
3MMV9113HXCRSUL N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
3MMVC9113HXCRSUL N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
2MMV9113HXCRSUL N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
2MMVC9113HXCRSUL N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
3MMV9113HXCRDUL N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
3MMVC9113HXCRDUL N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
2MMV9113HXCRDUL N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
2MMVC9113HXCRDUL N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
3MMV9113HXCRTUL N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
3MMVC9113HXCRTUL N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
2MMV9113HXCRTUL N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
2MMVC9113HXCRTUL N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 54 mm2.1261 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
3MMV9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
3MMVC9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
2MMV9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
2MMVC9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 72 mm2.8348 in N/A 15 º N/A Ceramic N/A 15200 N3430 lbf N/A 23500 N5280 lbf N/A 19680 rpm N/A
3MMV9113HXCRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 25 º N/A STEEL N/A 16200 N3640 lbf N/A 22200 N4990 lbf N/A 14800 rpm N/A
3MMVC9113HXCRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 14400 N3240 lbf N/A 22200 N4990 lbf N/A 17760 rpm N/A
2MMV9113HXCRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 17100 N3850 lbf N/A 23500 N5280 lbf N/A 16400 rpm N/A
Unit of Measure
« 61 62 63 64 65 »