Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9113HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 16200 N3640 lbf | N/A 22200 N4990 lbf | N/A 14800 rpm |
N/A
|
| 3MMVC9113HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 14400 N3240 lbf | N/A 22200 N4990 lbf | N/A 17760 rpm |
N/A
|
| 2MMV9113HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 17100 N3850 lbf | N/A 23500 N5280 lbf | N/A 16400 rpm |
N/A
|
| 2MMVC9113HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 15200 N3430 lbf | N/A 23500 N5280 lbf | N/A 19680 rpm |
N/A
|
| 3MMVC9113HXVVSUMFS637 | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 14400 N3240 lbf | N/A 22200 N4990 lbf | N/A 17760 rpm |
N/A
|
| 3MMVC9113HXVVSULFS637 | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 14400 N3240 lbf | N/A 22200 N4990 lbf | N/A 17760 rpm |
N/A
|
| 3MMVC9113HXVVDUMFS637 | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 14400 N3240 lbf | N/A 22200 N4990 lbf | N/A 17760 rpm |
N/A
|
| 3MMVC9113HXVVDULFS637 | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 14400 N3240 lbf | N/A 22200 N4990 lbf | N/A 17760 rpm |
N/A
|
| 3MMVC9113HX SUL | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 14400 N3240 lbf | N/A 22200 N4990 lbf | N/A 17760 rpm |
N/A
|
| 3MMVC9113HX DUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 14400 N3240 lbf | N/A 22200 N4990 lbf | N/A 17760 rpm |
N/A
|
| 3MMV9113HXVVSUMFS637 | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 16200 N3640 lbf | N/A 22200 N4990 lbf | N/A 14800 rpm |
N/A
|
| 3MMV9113HXVVDUMFS637 | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 16200 N3640 lbf | N/A 22200 N4990 lbf | N/A 14800 rpm |
N/A
|
| 3MMV9113HXVVDULFS637 | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 16200 N3640 lbf | N/A 22200 N4990 lbf | N/A 14800 rpm |
N/A
|
| 3MMV9113HX DUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 16200 N3640 lbf | N/A 22200 N4990 lbf | N/A 14800 rpm |
N/A
|
| 2MMVC9113HXVVSUMFS637 | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 15200 N3430 lbf | N/A 23500 N5280 lbf | N/A 19680 rpm |
N/A
|
| 2MMVC9113HXVVSULFS637 | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 15200 N3430 lbf | N/A 23500 N5280 lbf | N/A 19680 rpm |
N/A
|
| 2MMVC9113HXVVDUMFS637 | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 15200 N3430 lbf | N/A 23500 N5280 lbf | N/A 19680 rpm |
N/A
|
| 2MMVC9113HXVVDULFS637 | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 15200 N3430 lbf | N/A 23500 N5280 lbf | N/A 19680 rpm |
N/A
|
| 2MMVC9113HX DUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 15200 N3430 lbf | N/A 23500 N5280 lbf | N/A 19680 rpm |
N/A
|
| 2MMV9113HXVVSUMFS637 | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 17100 N3850 lbf | N/A 23500 N5280 lbf | N/A 16400 rpm |
N/A
|
| 2MMV9113HXVVSULFS637 | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 17100 N3850 lbf | N/A 23500 N5280 lbf | N/A 16400 rpm |
N/A
|
| 2MMV9113HXVVDUMFS637 | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 17100 N3850 lbf | N/A 23500 N5280 lbf | N/A 16400 rpm |
N/A
|
| 2MMV9314HXCRSUL | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 14770 N3320 lbf | N/A 21300 N4790 lbf | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRSUL | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 13170 N2960 lbf | N/A 21300 N4790 lbf | N/A 19680 rpm |
N/A
|
| 3MMV9314HXCRSUL | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|