Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9301HXCRSUH | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRDUH | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRDUH | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRDUH | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRDUH | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRTUH | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRTUH | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRTUH | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRTUH | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRQUH | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRQUH | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRQUH | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRQUH | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9101HXCRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 25 º | N/A STEEL | N/A 1590 N360 lbf | N/A 4390 N990 lbf | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 25 º | N/A Ceramic | N/A 1420 N320 lbf | N/A 4390 N990 lbf | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 15 º | N/A STEEL | N/A 1650 N370 lbf | N/A 4560 N1030 lbf | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 15 º | N/A Ceramic | N/A 1470 N330 lbf | N/A 4560 N1030 lbf | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 16 mm0.630 in | N/A 25 º | N/A STEEL | N/A 1590 N360 lbf | N/A 4390 N990 lbf | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 16 mm0.630 in | N/A 25 º | N/A Ceramic | N/A 1420 N320 lbf | N/A 4390 N990 lbf | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 16 mm0.630 in | N/A 15 º | N/A STEEL | N/A 1650 N370 lbf | N/A 4560 N1030 lbf | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 16 mm0.630 in | N/A 15 º | N/A Ceramic | N/A 1470 N330 lbf | N/A 4560 N1030 lbf | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRTUL | N/A Triplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 24 mm0.945 in | N/A 25 º | N/A STEEL | N/A 1590 N360 lbf | N/A 4390 N990 lbf | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRTUL | N/A Triplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 24 mm0.945 in | N/A 25 º | N/A Ceramic | N/A 1420 N320 lbf | N/A 4390 N990 lbf | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRTUL | N/A Triplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 24 mm0.945 in | N/A 15 º | N/A STEEL | N/A 1650 N370 lbf | N/A 4560 N1030 lbf | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRTUL | N/A Triplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 24 mm0.945 in | N/A 15 º | N/A Ceramic | N/A 1470 N330 lbf | N/A 4560 N1030 lbf | N/A 94680 rpm |
N/A
|