Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9315HXCRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 13740 N3090 lbf N/A 21620 N4860 lbf N/A 18480 rpm N/A
3MMV9315HXCRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 14500 N3260 lbf N/A 20416 N4590 lbf N/A 13900 rpm N/A
3MMVC9315HXCRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 12899 N2900 lbf N/A 20416 N4590 lbf N/A 16680 rpm N/A
2MMV9315HXCRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 15435 N3470 lbf N/A 21620 N4860 lbf N/A 15400 rpm N/A
2MMVC9315HXCRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 13740 N3090 lbf N/A 21620 N4860 lbf N/A 18480 rpm N/A
3MMV9315HXCRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 14500 N3260 lbf N/A 20416 N4590 lbf N/A 13900 rpm N/A
3MMVC9315HXCRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 12899 N2900 lbf N/A 20416 N4590 lbf N/A 16680 rpm N/A
2MMV9315HXCRDUH N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 15435 N3470 lbf N/A 21620 N4860 lbf N/A 15400 rpm N/A
2MMVC9315HXCRDUH N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 13740 N3090 lbf N/A 21620 N4860 lbf N/A 18480 rpm N/A
3MMV9315HXCRDUH N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 14500 N3260 lbf N/A 20416 N4590 lbf N/A 13900 rpm N/A
3MMVC9315HXCRDUH N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 12899 N2900 lbf N/A 20416 N4590 lbf N/A 16680 rpm N/A
2MMV9315HXCRTUH N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 15435 N3470 lbf N/A 21620 N4860 lbf N/A 15400 rpm N/A
2MMVC9315HXCRTUH N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 13740 N3090 lbf N/A 21620 N4860 lbf N/A 18480 rpm N/A
3MMV9315HXCRTUH N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 14500 N3260 lbf N/A 20416 N4590 lbf N/A 13900 rpm N/A
3MMVC9315HXCRTUH N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 12899 N2900 lbf N/A 20416 N4590 lbf N/A 16680 rpm N/A
2MMV9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 15435 N3470 lbf N/A 21620 N4860 lbf N/A 15400 rpm N/A
2MMVC9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 13740 N3090 lbf N/A 21620 N4860 lbf N/A 18480 rpm N/A
3MMV9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 14500 N3260 lbf N/A 20416 N4590 lbf N/A 13900 rpm N/A
3MMVC9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 12899 N2900 lbf N/A 20416 N4590 lbf N/A 16680 rpm N/A
2MMV9315HXVVSULFS637 N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 15435 N3470 lbf N/A 21620 N4860 lbf N/A 15400 rpm N/A
2MMV9315HXVVDULFS637 N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 15435 N3470 lbf N/A 21620 N4860 lbf N/A 15400 rpm N/A
3MMV9115HXCRSUL N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
3MMVC9115HXCRSUL N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
2MMV9115HXCRSUL N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMVC9115HXCRSUL N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
Unit of Measure
« 71 72 73 74 75 »