Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9316HXCRDUH | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 13833 N3110 lbf | N/A 21217 N4770 lbf | N/A 15720 rpm |
N/A
|
| 2MMV9316HXCRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 16700 N3750 lbf | N/A 22500 N5060 lbf | N/A 14500 rpm |
N/A
|
| 2MMVC9316HXCRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 14860 N3340 lbf | N/A 22500 N5060 lbf | N/A 17400 rpm |
N/A
|
| 3MMV9316HXCRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 15568 N3500 lbf | N/A 21217 N4770 lbf | N/A 13100 rpm |
N/A
|
| 3MMVC9316HXCRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 13833 N3110 lbf | N/A 21217 N4770 lbf | N/A 15720 rpm |
N/A
|
| 2MMV9316HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 16700 N3750 lbf | N/A 22500 N5060 lbf | N/A 14500 rpm |
N/A
|
| 2MMVC9316HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 14860 N3340 lbf | N/A 22500 N5060 lbf | N/A 17400 rpm |
N/A
|
| 3MMV9316HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 15568 N3500 lbf | N/A 21217 N4770 lbf | N/A 13100 rpm |
N/A
|
| 3MMVC9316HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 13833 N3110 lbf | N/A 21217 N4770 lbf | N/A 15720 rpm |
N/A
|
| 3MMVC9316HXVVSULFS934 | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 13833 N3110 lbf | N/A 21217 N4770 lbf | N/A 15720 rpm |
N/A
|
| 3MMVC9316HXVVDULFS934 | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 13833 N3110 lbf | N/A 21217 N4770 lbf | N/A 15720 rpm |
N/A
|
| 3MMVC9316HXVVDULFS637 | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 13833 N3110 lbf | N/A 21217 N4770 lbf | N/A 15720 rpm |
N/A
|
| 3MMVC9316HX DUL | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 13833 N3110 lbf | N/A 21217 N4770 lbf | N/A 15720 rpm |
N/A
|
| 3MMV9316HXVVDULFS934 | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 15568 N3500 lbf | N/A 21217 N4770 lbf | N/A 13100 rpm |
N/A
|
| 3MMV9316HXVVDULFS637 | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 15568 N3500 lbf | N/A 21217 N4770 lbf | N/A 13100 rpm |
N/A
|
| 2MMVC9316HXVVQULFS637 | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 14860 N3340 lbf | N/A 22500 N5060 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9316HXVVDULFS637 | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 14860 N3340 lbf | N/A 22500 N5060 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9316HX DUL | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 14860 N3340 lbf | N/A 22500 N5060 lbf | N/A 17400 rpm |
N/A
|
| 2MMV9316HXVVDULFS637 | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 16700 N3750 lbf | N/A 22500 N5060 lbf | N/A 14500 rpm |
N/A
|
| 3MMV9116HXCRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMVC9116HXCRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 2MMV9116HXCRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 15 º | N/A STEEL | N/A 27600 N6210 lbf | N/A 36500 N8210 lbf | N/A 13200 rpm |
N/A
|
| 2MMVC9116HXCRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 15 º | N/A Ceramic | N/A 24600 N5530 lbf | N/A 36500 N8210 lbf | N/A 15840 rpm |
N/A
|
| 3MMV9116HXCRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMVC9116HXCRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|