Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9116HXCRQUM N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
3MMV9116HXCRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMVC9116HXCRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
2MMV9116HXCRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMVC9116HXCRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
3MMV9116HXCRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMVC9116HXCRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
2MMV9116HXCRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMVC9116HXCRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
3MMV9116HXCRTUH N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMVC9116HXCRTUH N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
2MMV9116HXCRTUH N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMVC9116HXCRTUH N/A Triplex N/A 80 mm N/A 125 mm4.9213 in N/A 66 mm2.5983 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
3MMV9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMVC9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
2MMV9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMVC9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 125 mm4.9213 in N/A 88 mm3.4644 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
3MMVC9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
3MMVC9116HXVVSULFS637 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
3MMVC9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
3MMV9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMV9116HXVVSULFS637 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMV9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMV9116HX DUL N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
2MMVC9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
Unit of Measure
« 81 82 83 84 85 »