Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9317HXCRTUH N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 17836 N4010 lbf N/A 24242 N5450 lbf N/A 12200 rpm N/A
3MMVC9317HXCRTUH N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 54 mm2.1261 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
2MMV9317HXCRQUH N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
2MMVC9317HXCRQUH N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 15 º N/A Ceramic N/A 17030 N3830 lbf N/A 25750 N5790 lbf N/A 16200 rpm N/A
3MMV9317HXCRQUH N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 25 º N/A STEEL N/A 17836 N4010 lbf N/A 24242 N5450 lbf N/A 12200 rpm N/A
3MMVC9317HXCRQUH N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
3MMVC9317HXVVSULFS637 N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
3MMVC9317HXVVDULFS637 N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
2MMVC9317HXVVSULFS637 N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 17030 N3830 lbf N/A 25750 N5790 lbf N/A 16200 rpm N/A
2MMVC9317HXVVDULFS637 N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 17030 N3830 lbf N/A 25750 N5790 lbf N/A 16200 rpm N/A
2MMV9317HXVVSULFS637 N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
2MMV9317HXVVDULFS637 N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
3MMV9117HXCRSUL N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
3MMVC9117HXCRSUL N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
2MMV9117HXCRSUL N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
2MMVC9117HXCRSUL N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
3MMV9117HXCRDUL N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
3MMVC9117HXCRDUL N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
2MMV9117HXCRDUL N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
2MMVC9117HXCRDUL N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
3MMV9117HXCRTUL N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
3MMVC9117HXCRTUL N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 25 º N/A Ceramic N/A 24300 N5460 lbf N/A 35000 N7870 lbf N/A 13560 rpm N/A
2MMV9117HXCRTUL N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 15 º N/A STEEL N/A 29000 N6510 lbf N/A 37100 N8330 lbf N/A 12600 rpm N/A
2MMVC9117HXCRTUL N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 66 mm2.5983 in N/A 15 º N/A Ceramic N/A 25800 N5790 lbf N/A 37100 N8330 lbf N/A 15120 rpm N/A
3MMV9117HXCRQUL N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 88 mm3.4644 in N/A 25 º N/A STEEL N/A 27300 N6140 lbf N/A 35000 N7870 lbf N/A 11300 rpm N/A
Unit of Measure
« 81 82 83 84 85 »