Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9117HXCRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRSUM | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRSUM | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRSUM | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRSUM | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRDUM | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRDUM | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRDUM | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRDUM | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRTUM | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRTUM | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRTUM | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRTUM | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRSUH | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRSUH | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRSUH | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRSUH | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRDUH | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRDUH | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|