Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 3MMVC9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 3MMVC9318HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 3MMV9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMV9318HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 2MMVC9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 2MMV9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMV9318HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 3MMV9118HXCRSUL | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 3MMVC9118HXCRSUL | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9118HXCRSUL | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRSUL | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 3MMV9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 3MMVC9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 3MMV9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 72 mm2.8347 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 3MMVC9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 72 mm2.8347 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 72 mm2.8347 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 72 mm2.8347 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 3MMV9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 3MMVC9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 3MMV9118HXCRSUM | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|