Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9118HX DUL N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 31300 N7040 lbf N/A 38400 N8630 lbf N/A 11700 rpm N/A
3MMV9119HXCRDUL N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 48 mm1.8898 in N/A 25 º N/A STEEL N/A 35600 N8000 lbf N/A 44700 N10100 lbf N/A 10200 rpm N/A
3MMVC9119HXCRDUL N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 48 mm1.8898 in N/A 25 º N/A Ceramic N/A 31700 N7120 lbf N/A 44700 N10100 lbf N/A 12240 rpm N/A
2MMV9119HXCRDUL N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 37700 N8470 lbf N/A 47400 N10600 lbf N/A 11300 rpm N/A
2MMVC9119HXCRDUL N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 33500 N7540 lbf N/A 47400 N10600 lbf N/A 13560 rpm N/A
2MMVC9119HXCRDUM N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 33500 N7540 lbf N/A 47400 N10600 lbf N/A 13560 rpm N/A
2MMV9320HXCRSUL N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
2MMVC9320HXCRSUL N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
3MMV9320HXCRSUL N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
3MMVC9320HXCRSUL N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
2MMV9320HXCRDUL N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
2MMVC9320HXCRDUL N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
3MMV9320HXCRDUL N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
3MMVC9320HXCRDUL N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
2MMV9320HXCRTUL N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
2MMVC9320HXCRTUL N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
3MMV9320HXCRTUL N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
3MMVC9320HXCRTUL N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
2MMV9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
2MMVC9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
3MMV9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
3MMVC9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 20639 N4640 lbf N/A 29535 N6640 lbf N/A 12000 rpm N/A
2MMV9320HXCRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 24860 N5590 lbf N/A 31400 N7060 lbf N/A 11400 rpm N/A
2MMVC9320HXCRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 22150 N4980 lbf N/A 31400 N7060 lbf N/A 13680 rpm N/A
3MMV9320HXCRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 23174 N5210 lbf N/A 29535 N6640 lbf N/A 10000 rpm N/A
Unit of Measure
« 91 92 93 94 95 »