Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9320HXCRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 80 mm3.1496 in | N/A 15 º | N/A STEEL | N/A 24860 N5590 lbf | N/A 31400 N7060 lbf | N/A 11400 rpm |
N/A
|
| 2MMVC9320HXCRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 80 mm3.1496 in | N/A 15 º | N/A Ceramic | N/A 22150 N4980 lbf | N/A 31400 N7060 lbf | N/A 13680 rpm |
N/A
|
| 3MMV9320HXCRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 80 mm3.1496 in | N/A 25 º | N/A STEEL | N/A 23174 N5210 lbf | N/A 29535 N6640 lbf | N/A 10000 rpm |
N/A
|
| 3MMVC9320HXCRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 80 mm3.1496 in | N/A 25 º | N/A Ceramic | N/A 20639 N4640 lbf | N/A 29535 N6640 lbf | N/A 12000 rpm |
N/A
|
| 3MMVC9320HXVVDULFS637 | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 20639 N4640 lbf | N/A 29535 N6640 lbf | N/A 12000 rpm |
N/A
|
| 3MMV9320HXVVSULFS934 | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 23174 N5210 lbf | N/A 29535 N6640 lbf | N/A 10000 rpm |
N/A
|
| 3MMV9320HXVVDULFS637 | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 23174 N5210 lbf | N/A 29535 N6640 lbf | N/A 10000 rpm |
N/A
|
| 2MMVC9320HXVVDULFS637 | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 22150 N4980 lbf | N/A 31400 N7060 lbf | N/A 13680 rpm |
N/A
|
| 2MMV9320HXVVDULFS637 | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 24860 N5590 lbf | N/A 31400 N7060 lbf | N/A 11400 rpm |
N/A
|
| 3MMV9120HXCRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 25 º | N/A STEEL | N/A 37000 N8330 lbf | N/A 45500 N10200 lbf | N/A 9700 rpm |
N/A
|
| 3MMVC9120HXCRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 25 º | N/A Ceramic | N/A 33000 N7410 lbf | N/A 45500 N10200 lbf | N/A 11640 rpm |
N/A
|
| 2MMV9120HXCRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 15 º | N/A STEEL | N/A 39300 N8840 lbf | N/A 48200 N10800 lbf | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRSUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 15 º | N/A Ceramic | N/A 35000 N7870 lbf | N/A 48200 N10800 lbf | N/A 12960 rpm |
N/A
|
| 3MMV9120HXCRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 48 mm1.8898 in | N/A 25 º | N/A STEEL | N/A 37000 N8330 lbf | N/A 45500 N10200 lbf | N/A 9700 rpm |
N/A
|
| 3MMVC9120HXCRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 48 mm1.8898 in | N/A 25 º | N/A Ceramic | N/A 33000 N7410 lbf | N/A 45500 N10200 lbf | N/A 11640 rpm |
N/A
|
| 2MMV9120HXCRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 48 mm1.8898 in | N/A 15 º | N/A STEEL | N/A 39300 N8840 lbf | N/A 48200 N10800 lbf | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRDUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 48 mm1.8898 in | N/A 15 º | N/A Ceramic | N/A 35000 N7870 lbf | N/A 48200 N10800 lbf | N/A 12960 rpm |
N/A
|
| 3MMV9120HXCRTUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 72 mm2.8347 in | N/A 25 º | N/A STEEL | N/A 37000 N8330 lbf | N/A 45500 N10200 lbf | N/A 9700 rpm |
N/A
|
| 3MMVC9120HXCRTUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 72 mm2.8347 in | N/A 25 º | N/A Ceramic | N/A 33000 N7410 lbf | N/A 45500 N10200 lbf | N/A 11640 rpm |
N/A
|
| 2MMV9120HXCRTUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 72 mm2.8347 in | N/A 15 º | N/A STEEL | N/A 39300 N8840 lbf | N/A 48200 N10800 lbf | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRTUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 72 mm2.8347 in | N/A 15 º | N/A Ceramic | N/A 35000 N7870 lbf | N/A 48200 N10800 lbf | N/A 12960 rpm |
N/A
|
| 3MMV9120HXCRQUL | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 96 mm3.7796 in | N/A 25 º | N/A STEEL | N/A 37000 N8330 lbf | N/A 45500 N10200 lbf | N/A 9700 rpm |
N/A
|
| 3MMVC9120HXCRQUL | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 96 mm3.7796 in | N/A 25 º | N/A Ceramic | N/A 33000 N7410 lbf | N/A 45500 N10200 lbf | N/A 11640 rpm |
N/A
|
| 2MMV9120HXCRQUL | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 96 mm3.7796 in | N/A 15 º | N/A STEEL | N/A 39300 N8840 lbf | N/A 48200 N10800 lbf | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRQUL | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 96 mm3.7796 in | N/A 15 º | N/A Ceramic | N/A 35000 N7870 lbf | N/A 48200 N10800 lbf | N/A 12960 rpm |
N/A
|