Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9120HXCRSUM N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 25 º N/A STEEL N/A 37000 N8330 lbf N/A 45500 N10200 lbf N/A 9700 rpm N/A
3MMVC9120HXCRSUM N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 25 º N/A Ceramic N/A 33000 N7410 lbf N/A 45500 N10200 lbf N/A 11640 rpm N/A
2MMV9120HXCRSUM N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMVC9120HXCRSUM N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 15 º N/A Ceramic N/A 35000 N7870 lbf N/A 48200 N10800 lbf N/A 12960 rpm N/A
3MMV9120HXCRDUM N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 25 º N/A STEEL N/A 37000 N8330 lbf N/A 45500 N10200 lbf N/A 9700 rpm N/A
3MMVC9120HXCRDUM N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 25 º N/A Ceramic N/A 33000 N7410 lbf N/A 45500 N10200 lbf N/A 11640 rpm N/A
2MMV9120HXCRDUM N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMVC9120HXCRDUM N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 35000 N7870 lbf N/A 48200 N10800 lbf N/A 12960 rpm N/A
3MMV9120HXCRTUM N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 72 mm2.8347 in N/A 25 º N/A STEEL N/A 37000 N8330 lbf N/A 45500 N10200 lbf N/A 9700 rpm N/A
3MMVC9120HXCRTUM N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 72 mm2.8347 in N/A 25 º N/A Ceramic N/A 33000 N7410 lbf N/A 45500 N10200 lbf N/A 11640 rpm N/A
2MMV9120HXCRTUM N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 72 mm2.8347 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMVC9120HXCRTUM N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 72 mm2.8347 in N/A 15 º N/A Ceramic N/A 35000 N7870 lbf N/A 48200 N10800 lbf N/A 12960 rpm N/A
3MMV9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 96 mm3.7796 in N/A 25 º N/A STEEL N/A 37000 N8330 lbf N/A 45500 N10200 lbf N/A 9700 rpm N/A
3MMVC9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 96 mm3.7796 in N/A 25 º N/A Ceramic N/A 33000 N7410 lbf N/A 45500 N10200 lbf N/A 11640 rpm N/A
2MMV9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 96 mm3.7796 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMVC9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 96 mm3.7796 in N/A 15 º N/A Ceramic N/A 35000 N7870 lbf N/A 48200 N10800 lbf N/A 12960 rpm N/A
3MMV9120HXCRSUH N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 25 º N/A STEEL N/A 37000 N8330 lbf N/A 45500 N10200 lbf N/A 9700 rpm N/A
3MMVC9120HXCRSUH N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 25 º N/A Ceramic N/A 33000 N7410 lbf N/A 45500 N10200 lbf N/A 11640 rpm N/A
2MMV9120HXCRSUH N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMVC9120HXCRSUH N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 15 º N/A Ceramic N/A 35000 N7870 lbf N/A 48200 N10800 lbf N/A 12960 rpm N/A
3MMV9120HXCRDUH N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 25 º N/A STEEL N/A 37000 N8330 lbf N/A 45500 N10200 lbf N/A 9700 rpm N/A
3MMVC9120HXCRDUH N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 25 º N/A Ceramic N/A 33000 N7410 lbf N/A 45500 N10200 lbf N/A 11640 rpm N/A
2MMV9120HXCRDUH N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMVC9120HXCRDUH N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 35000 N7870 lbf N/A 48200 N10800 lbf N/A 12960 rpm N/A
3MMV9120HXCRTUH N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 72 mm2.8347 in N/A 25 º N/A STEEL N/A 37000 N8330 lbf N/A 45500 N10200 lbf N/A 9700 rpm N/A
Unit of Measure
« 91 92 93 94 95 »