Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM75BS110 QUL | N/A Quadruplex | N/A 75 mm | N/A 110 mm4.3307 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM100BS150 SUH | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 22.5 mm0.8858 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 DUH | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 45 mm1.7716 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 TUH | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 67.5 mm2.6574 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 QUH | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 90 mm3.5432 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 SUM | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 22.5 mm0.8858 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 DUM | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 45 mm1.7716 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 TUM | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 67.5 mm2.6574 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 QUM | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 90 mm3.5432 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 SUL | N/A Single | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 22.5 mm0.8858 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 DUL | N/A Duplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 45 mm1.7716 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 TUL | N/A Triplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 67.5 mm2.6574 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|
| MM100BS150 QUL | N/A Quadruplex | N/A 100 mm | N/A 150 mm5.9055 in | N/A 22.5 mm0.8858 in | N/A 90 mm3.5432 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL |
N/A
|