Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM45BS100 SUL | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 22.5 mm0.8858 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM45BS100 DUL | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 45 mm1.7716 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM45BS100 TUL | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 67.5 mm2.6574 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM45BS100 QUL | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 90 mm3.5432 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS90 SUH | N/A Single | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 DUH | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 TUH | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 QUH | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 SUM | N/A Single | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 DUM | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 TUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 QUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 SUL | N/A Single | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 DUL | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 TUL | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS90 QUL | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL |
N/A
|
| MM50BS100 SUH | N/A Single | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 22.5 mm0.8858 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 DUH | N/A Duplex | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 45 mm1.7716 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 TUH | N/A Triplex | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 67.5 mm2.6574 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 QUH | N/A Quadruplex | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 90 mm3.5432 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 SUM | N/A Single | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 22.5 mm0.8858 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 DUM | N/A Duplex | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 45 mm1.7716 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 TUM | N/A Triplex | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 67.5 mm2.6574 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 QUM | N/A Quadruplex | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 90 mm3.5432 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|
| MM50BS100 SUL | N/A Single | N/A 50 mm | N/A 100 mm3.937 in | N/A 22.5 mm0.8858 in | N/A 22.5 mm0.8858 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A
|