Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
« 11 12 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM55BS120 TUL N/A Triplex N/A 55 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 67.5 mm2.6574 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM55BS120 QUL N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 90 mm3.5432 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 SUH N/A Single N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 22.5 mm0.8858 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 DUH N/A Duplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 45 mm1.7716 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 TUH N/A Triplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 67.5 mm2.6574 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 QUH N/A Quadruplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 90 mm3.5432 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 SUM N/A Single N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 22.5 mm0.8858 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 DUM N/A Duplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 45 mm1.7716 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 TUM N/A Triplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 67.5 mm2.6574 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 QUM N/A Quadruplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 90 mm3.5432 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 SUL N/A Single N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 22.5 mm0.8858 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 DUL N/A Duplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 45 mm1.7716 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 TUL N/A Triplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 67.5 mm2.6574 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM60BS120 QUL N/A Quadruplex N/A 60 mm N/A 120 mm4.7244 in N/A 22.5 mm0.8858 in N/A 90 mm3.5432 in N/A 60 º N/A 133400 N30000 lbf N/A 75600 N17000 lbf N/A STEEL N/A
MM75BS110 SUH N/A Single N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 DUH N/A Duplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 TUH N/A Triplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 QUH N/A Quadruplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 SUM N/A Single N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 DUM N/A Duplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 TUM N/A Triplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 QUM N/A Quadruplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 SUL N/A Single N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 DUL N/A Duplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
MM75BS110 TUL N/A Triplex N/A 75 mm N/A 110 mm4.3307 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A
Unit of Measure
« 11 12