Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM17BS47 DUH | N/A Duplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 TUH | N/A Triplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 QUH | N/A Quadruplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 SUM | N/A Single | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 DUM | N/A Duplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 TUM | N/A Triplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 QUM | N/A Quadruplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 SUL | N/A Single | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 DUL | N/A Duplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 TUL | N/A Triplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM17BS47 QUL | N/A Quadruplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 SUH | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 DUH | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 TUH | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 QUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 SUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 DUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 TUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 QUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 SUL | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 DUL | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 TUL | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM20BS47 QUL | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM25BS52 SUH | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 27100 N6100 lbf | N/A 26000 N5850 lbf | N/A STEEL |
N/A
|
| MM25BS52 DUH | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 27100 N6100 lbf | N/A 26000 N5850 lbf | N/A STEEL |
N/A
|