Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM40BS72 DUM N/A Duplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A
MM40BS72 TUM N/A Triplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A
MM40BS72 QUM N/A Quadruplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A
MM40BS72 SUL N/A Single N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A
MM40BS72 DUL N/A Duplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A
MM40BS72 TUL N/A Triplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A
MM40BS72 QUL N/A Quadruplex N/A 40 mm N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8160 lbf N/A STEEL N/A
MM40BS90 SUH N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-20 SUH N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-23 SUH N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90 DUH N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-20 DUH N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-23 DUH N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90 TUH N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-20 TUH N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-23 TUH N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90 QUH N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-20 QUH N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-23 QUH N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90 SUM N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-20 SUM N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-23 SUM N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90 DUM N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-20 DUM N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
MM40BS90-23 DUM N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9310 lbf N/A STEEL N/A
Unit of Measure
« 6 7 8 9 10 »