Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM9306WI 2H SUH | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H DUH | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H QUH | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H SUM | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H DUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H QUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H SUL | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H DUL | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9306WI 2H QUL | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H SUH | N/A Single | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H DUH | N/A Duplex | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H QUH | N/A Quadruplex | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H SUM | N/A Single | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H DUM | N/A Duplex | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H QUM | N/A Quadruplex | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H SUL | N/A Single | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H DUL | N/A Duplex | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9308WI 2H QUL | N/A Quadruplex | N/A 23.8 mm | N/A 62 mm2.4409 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H SUH | N/A Single | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H DUH | N/A Duplex | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H QUH | N/A Quadruplex | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H SUM | N/A Single | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H DUM | N/A Duplex | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H QUM | N/A Quadruplex | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H SUL | N/A Single | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|