Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM9310WI 2H DUL | N/A Duplex | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9310WI 2H QUL | N/A Quadruplex | N/A 38.1 mm | N/A 72 mm2.8346 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H SUH | N/A Single | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H DUH | N/A Duplex | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H QUH | N/A Quadruplex | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H SUM | N/A Single | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H DUM | N/A Duplex | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H QUM | N/A Quadruplex | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H SUL | N/A Single | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H DUL | N/A Duplex | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9311WI 3H QUL | N/A Quadruplex | N/A 44.5 mm | N/A 76.2 mm3 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H SUH | N/A Single | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H DUH | N/A Duplex | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H QUH | N/A Quadruplex | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H SUM | N/A Single | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H DUM | N/A Duplex | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H QUM | N/A Quadruplex | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H SUL | N/A Single | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H DUL | N/A Duplex | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9313WI 5H QUL | N/A Quadruplex | N/A 57.2 mm | N/A 90 mm3.5433 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H SUH | N/A Single | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H DUH | N/A Duplex | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H QUH | N/A Quadruplex | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H SUM | N/A Single | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H DUM | N/A Duplex | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|