Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM9316WI 3H QUM | N/A Quadruplex | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H SUL | N/A Single | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 15.88 mm0.625 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H DUL | N/A Duplex | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 31.76 mm1.25 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9316WI 3H QUL | N/A Quadruplex | N/A 76.2 mm | N/A 110 mm4.3307 in | N/A 15.88 mm0.625 in | N/A 63.52 mm2.5000 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H SUH | N/A Single | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 22.23 mm0.875 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H DUH | N/A Duplex | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 44.46 mm1.75 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H QUH | N/A Quadruplex | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 88.92 mm3.5 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H SUM | N/A Single | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 22.23 mm0.875 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H DUM | N/A Duplex | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 44.46 mm1.75 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H QUM | N/A Quadruplex | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 88.92 mm3.5 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H SUL | N/A Single | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 22.23 mm0.875 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H DUL | N/A Duplex | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 44.46 mm1.75 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9321WI 3H QUL | N/A Quadruplex | N/A 101.600 mm | N/A 145 mm5.7087 in | N/A 22.23 mm0.8750 in | N/A 88.92 mm3.5 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H SUH | N/A Single | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 22.23 mm0.875 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H DUH | N/A Duplex | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 44.46 mm1.75 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H QUH | N/A Quadruplex | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 88.92 mm3.5 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H SUM | N/A Single | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 22.23 mm0.875 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H DUM | N/A Duplex | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 44.46 mm1.75 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H QUM | N/A Quadruplex | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 88.92 mm3.5 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H SUL | N/A Single | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 22.23 mm0.875 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H DUL | N/A Duplex | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 44.46 mm1.75 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|
| MM9326WI 6H QUL | N/A Quadruplex | N/A 127 mm | N/A 180 mm7.0866 in | N/A 22.23 mm0.8750 in | N/A 88.92 mm3.5 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL |
N/A
|