Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A
2MVC9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A
3MV9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A
3MVC9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A
2MM9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A
2MMC9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A
3MM9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A
3MMC9300WICRSUH N/A Single N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A
2MV9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A
2MVC9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A
3MV9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A
3MVC9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A
2MM9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A
2MMC9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A
3MM9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A
3MMC9300WICRDUH N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A
2MV9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A
2MVC9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A
3MV9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A
3MVC9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A
2MM9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A
2MMC9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A
3MM9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A
3MMC9300WICRTUH N/A Triplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A
2MV9300WICRQUH N/A Quadruplex N/A 10 mm N/A 22 mm0.8661 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A
Unit of Measure
1 2 3 4 5 »