Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM200WICRTUM | N/A Triplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 2800 N640 lbf | N/A 6900 N1550 lbf | N/A STEEL |
N/A
|
| 2MV200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 2900 N660 lbf | N/A 7100 N1600 lbf | N/A STEEL |
N/A
|
| 2MVC200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 2610 N590 lbf | N/A 7100 N1600 lbf | N/A Ceramic |
N/A
|
| 3MV200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 2800 N640 lbf | N/A 6900 N1550 lbf | N/A STEEL |
N/A
|
| 3MVC200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 2540 N570 lbf | N/A 6900 N1550 lbf | N/A Ceramic |
N/A
|
| 2MM200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 2900 N660 lbf | N/A 7100 N1600 lbf | N/A STEEL |
N/A
|
| 2MMC200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 2610 N590 lbf | N/A 7100 N1600 lbf | N/A Ceramic |
N/A
|
| 3MMC200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 2540 N570 lbf | N/A 6900 N1550 lbf | N/A Ceramic |
N/A
|
| 3MM200WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 2800 N640 lbf | N/A 6900 N1550 lbf | N/A STEEL |
N/A
|
| 2MV200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 2900 N660 lbf | N/A 7100 N1600 lbf | N/A STEEL |
N/A
|
| 2MVC200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 2610 N590 lbf | N/A 7100 N1600 lbf | N/A Ceramic |
N/A
|
| 3MV200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 2800 N640 lbf | N/A 6900 N1550 lbf | N/A STEEL |
N/A
|
| 3MVC200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 2540 N570 lbf | N/A 6900 N1550 lbf | N/A Ceramic |
N/A
|
| 2MM200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 2900 N660 lbf | N/A 7100 N1600 lbf | N/A STEEL |
N/A
|
| 2MMC200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 2610 N590 lbf | N/A 7100 N1600 lbf | N/A Ceramic |
N/A
|
| 3MMC200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 2540 N570 lbf | N/A 6900 N1550 lbf | N/A Ceramic |
N/A
|
| 3MM200WICRSUL | N/A Single | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 2800 N640 lbf | N/A 6900 N1550 lbf | N/A STEEL |
N/A
|
| 2MV200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 2900 N660 lbf | N/A 7100 N1600 lbf | N/A STEEL |
N/A
|
| 2MVC200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 2610 N590 lbf | N/A 7100 N1600 lbf | N/A Ceramic |
N/A
|
| 3MV200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 2800 N640 lbf | N/A 6900 N1550 lbf | N/A STEEL |
N/A
|
| 3MVC200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 2540 N570 lbf | N/A 6900 N1550 lbf | N/A Ceramic |
N/A
|
| 2MM200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 2900 N660 lbf | N/A 7100 N1600 lbf | N/A STEEL |
N/A
|
| 2MMC200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 2610 N590 lbf | N/A 7100 N1600 lbf | N/A Ceramic |
N/A
|
| 3MMC200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 2540 N570 lbf | N/A 6900 N1550 lbf | N/A Ceramic |
N/A
|
| 3MM200WICRDUL | N/A Duplex | N/A 10 mm | N/A 30 mm1.1811 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 2800 N640 lbf | N/A 6900 N1550 lbf | N/A STEEL |
N/A
|