Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC308WICRTUM | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A
|
| 2MM308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A
|
| 2MMC308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A
|
| 3MM308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A
|
| 3MMC308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A
|
| 2MM308WICRSUL | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A
|
| 2MMC308WICRSUL | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A
|
| 3MM308WICRSUL | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A
|
| 3MMC308WICRSUL | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A
|
| 2MM308WICRDUL | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A
|
| 2MMC308WICRDUL | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A
|
| 3MM308WICRDUL | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A
|
| 3MMC308WICRDUL | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A
|
| 2MM308WICRTUL | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A
|
| 2MMC308WICRTUL | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A
|
| 3MM308WICRTUL | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A
|
| 3MMC308WICRTUL | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A
|
| 2MM308WICRQUL | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A
|
| 2MMC308WICRQUL | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A
|
| 3MM308WICRQUL | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A
|
| 3MMC308WICRQUL | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A
|
| 2MM308WI SUL | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A
|
| 2MM9309WICRSUH | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A
|
| 2MMC9309WICRSUH | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A
|
| 3MM9309WICRSUH | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|