Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9309WICRDUL | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|
| 3MVC9309WICRDUL | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 2MM9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A
|
| 2MMC9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A
|
| 3MM9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|
| 3MMC9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 2MV9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A
|
| 2MVC9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A
|
| 3MV9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|
| 3MVC9309WICRTUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 2MM9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A
|
| 2MMC9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A
|
| 3MM9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|
| 3MMC9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 2MV9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A
|
| 2MVC9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A
|
| 3MV9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|
| 3MVC9309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 3MMC9309WICRTUX | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 3MMC9309WICRSUX | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 3MMC9309WICRQUX | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 3MMC9309WICRDUX | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15900 N3560 lbf | N/A Ceramic |
N/A
|
| 3MM9309WICRTUX | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|
| 3MM9309WICRSUX | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|
| 3MM9309WICRQUX | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A
|