Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9109WICRTUL N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
3MV9109WICRTUL N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
2MVC9109WICRTUL N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MVC9109WICRTUL N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MM9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MMC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MM9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
3MMC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MV9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
3MV9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
2MVC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MVC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
3MM9109WI TUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
2MM9109WI SUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MM9109WI QULFS934 N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MM9109WI DULFS934 N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MM9109WI DULFS637 N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MM9109WI DUL N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MM209WICRSUH N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MMC209WICRSUH N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MMC209WICRSUH N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A
3MM209WICRSUH N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MV209WICRSUH N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
3MV209WICRSUH N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MVC209WICRSUH N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
Unit of Measure
« 136 137 138 139 140 »