Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM309WICRTUH N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRTUH N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRTUH N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRTUH N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRQUH N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRQUH N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRQUH N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRQUH N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRSUM N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRSUM N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRSUM N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRSUM N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRDUM N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRDUM N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRDUM N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRDUM N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRTUM N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRTUM N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRTUM N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRTUM N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRQUM N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRQUM N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRQUM N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRQUM N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRSUL N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
Unit of Measure
« 141 142 143 144 145 »