Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC309WICRSUL | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM309WICRSUL | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A
|
| 3MMC309WICRSUL | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A
|
| 2MM309WICRDUL | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A
|
| 2MMC309WICRDUL | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM309WICRDUL | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A
|
| 3MMC309WICRDUL | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A
|
| 2MM309WICRTUL | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A
|
| 2MMC309WICRTUL | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM309WICRTUL | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A
|
| 3MMC309WICRTUL | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A
|
| 2MM309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A
|
| 2MMC309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A
|
| 3MMC309WICRQUL | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A
|
| 3MM309WI DUL | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A
|
| 2MM9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MMC9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 3MM9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A
|
| 3MMC9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A
|
| 2MV9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MVC9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 3MV9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A
|
| 3MVC9310WICRSUH | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A
|
| 2MM9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|