Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MM9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MMC9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MV9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MVC9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MV9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MVC9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MM9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MMC9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MM9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MMC9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MV9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MVC9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MV9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MVC9310WICRTUH N/A Triplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MM9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MMC9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MM9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MMC9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MV9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MVC9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MV9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MVC9310WICRQUH N/A Quadruplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MM9310WICRSUM N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MMC9310WICRSUM N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
Unit of Measure
« 141 142 143 144 145 »