Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC210WICRDUM | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 26900 N6050 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 3MM210WICRDUM | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 30200 N6800 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MV210WICRDUM | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 31700 N7130 lbf | N/A 47400 N10700 lbf | N/A STEEL |
N/A
|
| 3MV210WICRDUM | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 30200 N6800 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MVC210WICRDUM | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 28200 N6340 lbf | N/A 47400 N10700 lbf | N/A Ceramic |
N/A
|
| 3MVC210WICRDUM | N/A Duplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 26900 N6050 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 2MM210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 31700 N7130 lbf | N/A 47400 N10700 lbf | N/A STEEL |
N/A
|
| 2MMC210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 28200 N6340 lbf | N/A 47400 N10700 lbf | N/A Ceramic |
N/A
|
| 3MMC210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 26900 N6050 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 3MM210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 30200 N6800 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MV210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 31700 N7130 lbf | N/A 47400 N10700 lbf | N/A STEEL |
N/A
|
| 3MV210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 30200 N6800 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MVC210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 28200 N6340 lbf | N/A 47400 N10700 lbf | N/A Ceramic |
N/A
|
| 3MVC210WICRTUM | N/A Triplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 26900 N6050 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 2MM210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 31700 N7130 lbf | N/A 47400 N10700 lbf | N/A STEEL |
N/A
|
| 2MMC210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 28200 N6340 lbf | N/A 47400 N10700 lbf | N/A Ceramic |
N/A
|
| 3MMC210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 26900 N6050 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 3MM210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 30200 N6800 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MV210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 31700 N7130 lbf | N/A 47400 N10700 lbf | N/A STEEL |
N/A
|
| 3MV210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 30200 N6800 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MVC210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 28200 N6340 lbf | N/A 47400 N10700 lbf | N/A Ceramic |
N/A
|
| 3MVC210WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 26900 N6050 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 2MM210WICRSUL | N/A Single | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 31700 N7130 lbf | N/A 47400 N10700 lbf | N/A STEEL |
N/A
|
| 2MMC210WICRSUL | N/A Single | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 28200 N6340 lbf | N/A 47400 N10700 lbf | N/A Ceramic |
N/A
|
| 3MMC210WICRSUL | N/A Single | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 26900 N6050 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|