Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM210WI DULFS934 N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
2MM310WICRSUH N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A
2MMC310WICRSUH N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A
3MM310WICRSUH N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A
3MMC310WICRSUH N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A
2MM310WICRDUH N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A
2MMC310WICRDUH N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A
3MM310WICRDUH N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A
3MMC310WICRDUH N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A
2MM310WICRTUH N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A
2MMC310WICRTUH N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A
3MM310WICRTUH N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A
3MMC310WICRTUH N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A
2MM310WICRQUH N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A
2MMC310WICRQUH N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A
3MM310WICRQUH N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A
3MMC310WICRQUH N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A
2MM310WICRSUM N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A
2MMC310WICRSUM N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A
3MM310WICRSUM N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A
3MMC310WICRSUM N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A
2MM310WICRDUM N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A
2MMC310WICRDUM N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A
3MM310WICRDUM N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A
3MMC310WICRDUM N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A
Unit of Measure
« 156 157 158 159 160 »