Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9301WICRTUL N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MV9301WICRTUL N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MVC9301WICRTUL N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MM9301WICRTUL N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MMC9301WICRTUL N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MM9301WICRTUL N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MMC9301WICRTUL N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MV9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MVC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MV9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MVC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MM9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MMC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MM9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MMC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
3MM9301WI DUL N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
2MM9301WI DUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MV9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MVC9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MV9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MVC9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
2MM9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MMC9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MM9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MMC9101WICRSUH N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
Unit of Measure
« 16 17 18 19 20 »