Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9112WICRDUL N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
3MVC9112WICRDUL N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
2MM9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MMC9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
3MM9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MMC9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
2MV9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
3MV9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 33200 N7470 lbf N/A 36900 N8290 lbf N/A STEEL N/A
2MVC9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
3MVC9112WICRTUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
2MM9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MMC9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
3MM9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MMC9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
2MV9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
3MV9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 33200 N7470 lbf N/A 36900 N8290 lbf N/A STEEL N/A
2MVC9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
3MVC9112WICRQUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
3MMC9112WICRTUX N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
3MMC9112WICRSUX N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
3MMC9112WICRQUX N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
3MMC9112WICRDUX N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 25900 N5830 lbf N/A 36900 N8290 lbf N/A Ceramic N/A
3MM9112WITULFS637 N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WICRTUX N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WICRSUX N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
Unit of Measure
« 181 182 183 184 185 »