The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV213WICRDUM | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A
|
| 2MVC213WICRDUM | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 3MVC213WICRDUM | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A
|
| 2MM213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 2MMC213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 3MMC213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A
|
| 3MM213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A
|
| 2MV213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MV213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A
|
| 2MVC213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 3MVC213WICRTUM | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A
|
| 2MM213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 2MMC213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 3MMC213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A
|
| 3MM213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A
|
| 2MV213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MV213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A
|
| 2MVC213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 3MVC213WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A
|
| 2MM213WICRSUL | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 2MMC213WICRSUL | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 3MMC213WICRSUL | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A
|
| 3MM213WICRSUL | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A
|
| 2MV213WICRSUL | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MV213WICRSUL | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A
|