The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM313WICRDUH | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRDUH | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRDUH | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRDUH | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRTUH | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRTUH | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRTUH | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRTUH | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRQUH | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRQUH | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRQUH | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRQUH | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRSUM | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRSUM | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRSUM | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRSUM | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRDUM | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRDUM | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRDUM | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRDUM | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRTUM | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRTUM | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRTUM | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRTUM | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|