The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9314WI TUL | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 27300 N6130 lbf | N/A 30200 N6790 lbf | N/A STEEL |
N/A
|
| 3MM9314WI SUL | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 27300 N6130 lbf | N/A 30200 N6790 lbf | N/A STEEL |
N/A
|
| 3MM9314WI QULFS637 | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 27300 N6130 lbf | N/A 30200 N6790 lbf | N/A STEEL |
N/A
|
| 3MM9314WI DULFS934 | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 27300 N6130 lbf | N/A 30200 N6790 lbf | N/A STEEL |
N/A
|
| 3MM9314WI DULFS637 | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 27300 N6130 lbf | N/A 30200 N6790 lbf | N/A STEEL |
N/A
|
| 3MM9314WI DUL | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 27300 N6130 lbf | N/A 30200 N6790 lbf | N/A STEEL |
N/A
|
| 2MMC9314WIDULFS934 | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 25800 N5800 lbf | N/A 32000 N7200 lbf | N/A Ceramic |
N/A
|
| 2MMC9314WICRTUX | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 25800 N5800 lbf | N/A 32000 N7200 lbf | N/A Ceramic |
N/A
|
| 2MMC9314WICRSUX | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 25800 N5800 lbf | N/A 32000 N7200 lbf | N/A Ceramic |
N/A
|
| 2MMC9314WICRQUX | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 25800 N5800 lbf | N/A 32000 N7200 lbf | N/A Ceramic |
N/A
|
| 2MMC9314WICRDUX | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 25800 N5800 lbf | N/A 32000 N7200 lbf | N/A Ceramic |
N/A
|
| 2MMC9314WI DUL | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 25800 N5800 lbf | N/A 32000 N7200 lbf | N/A Ceramic |
N/A
|
| 2MM9314WITUHFS637 | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WICRTUX | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WICRSUX | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WICRQUX | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WICRDUX | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WI TULFS934 | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WI TUL | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WI SUL | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9314WI DUMFS637 | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MM9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|
| 2MMC9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 36220 N8144 lbf | N/A 50300 N11300 lbf | N/A Ceramic |
N/A
|
| 3MM9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 38800 N8730 lbf | N/A 47600 N10700 lbf | N/A STEEL |
N/A
|
| 3MMC9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 34530 N7770 lbf | N/A 47600 N10700 lbf | N/A Ceramic |
N/A
|